Select Your Country

Go to global website

NMB6-12GH50-E2-V1 Inductive Sensor

Key Benefits at a Glance

  • 6 mm flush
  • Active surface metal
  • One-piece housing with stainless steel (V4A; 1.4435)
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB6-12GH50-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn6 mm
Installationflush in mild steel
Output polarityDC
Assured operating distancesa0 ... 4.86 mm
Reduction factor rAl 1
Reduction factor rCu 0.85
Reduction factor r304 0.5 (0.9 of material thickness 2 mm)
Reduction factor rSt37 1
Output type3-wire
Installation conditions
A0 mm
B6 mm
C18 mm
F50 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 600 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr≤ 0.1 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 40 ms
Switching state indicatorLED, yellow
Operating pressure statically80 bar (1160.3 psi) max.
MTTFd652 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4435 / AISI 316L
Sensing faceStainless steel 1.4435 / AISI 316L
Degree of protectionIP68 / IP69K
Connector
ThreadingM12 x 1
Number of pins4
Mass24 g
Dimensions
Length60 mm
Diameter12 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.