Select Your Country

Go to global website

NBB5-18GM60-I3-V1 Inductive Analog Sensor

Key Benefits at a Glance

  • Inductive analog sensor
  • Output 0 mA ... 20 mA
  • Flush mounting
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB5-18GM60-I3-V1

Output typeAnalog current output
Installationflush
Output polarityDC
Measuring range1 ... 5 mm
Output type3-wire
Operating voltageUB10 ... 30 V DC typ. 20 V DC
Reverse polarity protectionyes
Repeat accuracy0 ... 80 µm
No-load supply currentI0≤ 12 mA
Output type0 ... 20 mA
Slope of output characteristic5 mA / mm
Linearity error≤ ± 5 % of full-scale value
Load resistor≤ 1000 Ω typ. 500 Ω
Rate of current rise
0 ... 20 mAmax. 38.9 A/s
20 ... 0 mAmax. 13.9 A/s
Recovery time1 ... 10 ms , typ. 5 ms
Adjustment tolerance zero point≤ ± 5 % of full-scale value
Temperature drift≤ ± 0.15 %/K of full-scale value
Residual ripple± 125 µA
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Dimensions
Length75 mm
Diameter18 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.