Select Your Country

Go to global website

52FY31-V4A Magnetic Actuator

Key Benefits at a Glance

  • Magnet Actuator
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 52FY31-V4A

Switching state indicatorNO contact
Standard conformity
Standards
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Housing material316 stainless steel
Degree of protectionIP69K
Dimensions
Width39 mm
Depth12.7 mm
Length39 mm
NoteTo be used with 50FY41-V4A-6, 50FY41-V4A-12, 50FY41-V4A-50 sensors
General Notes