Select Your Country
VLX-F231-B25 Interface Module
Interface module with EtherNet/IP interface for SmartRunner
Key Benefits at a Glance
- Up to 4 read heads can be connected
- DIN rail mounting
- EtherNet/IP
- Integrated switch









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of VLX-F231-B25
| Installation | DIN rail mounting |
| MTTFd | 180 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operating voltage | UB | 10 ... 30 V DC |
| Power consumption | P0 | ≤ 3.6 W (without read heads) |
| Connection of | control system | |
| Interface type | Ethernet | |
| Protocol | EtherNet/IP | |
| Transfer rate | 10 MBit/s or 100 MBit/s | |
| Data output format | binary code |
| Connection of | control system | |
| Interface type | Ethernet | |
| Protocol | EtherNet/IP | |
| Transfer rate | 10 MBit/s or 100 MBit/s | |
| Data output format | binary code |
| Connection of | sensor | |
| Interface type | RS485 | |
| Protocol | half duplex | |
| Transfer rate | 230 kBit/s | |
| RS485 termination resistor | switchable | |
| Refresh cycle of read head | 1 ms |
| Emitted interference | EN 55011, cl. A: 2007 | |
| Noise immunity | EN 61000-6-2:2005 |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Operating temperature | -25 ... 85 °C (-13 ... 185 °F) , no moisture condensation | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | ≤ 80 % |
| Connection type | Interface 1 & 2: RJ-45 socket, 8-pin Interface 3: terminal connection ≤ 2.5 mm2 Interface 4: Terminal connection, 2-pin | |||||||
| Degree of protection | IP20 | |||||||
| Material | plastic | |||||||
| Installation position | any position | |||||||
| Mass | approx. 140 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.



