Select Your Country

Go to global website

V1D-M16-V1D Control Cabinet Feed-Through

Control cabinet feed-through, M12/M12, 4-pin, D-coded

Key Benefits at a Glance

  • Front/screw mounting
  • Suitable for 2-, 3- and 4-wire technology
  • Panel Mount; pass through Ethernet connector
  • M12 D-coded female to M12 D-coded female
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1D-M16-V1D

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2socket
Construction type 2straight
Threading 2M12
Operating voltageUBmax. ... 60 V DC
Operating currentIBmax. 4 A
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Degree of protectionIP67
Material
ContactsGold plated copper alloy
Housingbrass nickel-plated
Slotted nutbrass nickel-plated
Sleeve connectorPolyamide (PA)
SealFPM
Mass41.3 g
Scope of deliverylocknut not included
General Notes