Select Your Country
SB3,5-E2-BU-Y324726 Inductive Slot Sensor
Key Benefits at a Glance
- 3.5 mm slot width
- Basic series









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of SB3,5-E2-BU-Y324726
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Slot width | 3.5 mm | |
| Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
| Output polarity | DC | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 3000 Hz |
| Hysteresis | H | 0.1 ... 0.4 mm |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3 V |
| Operating current | IL | 0 ... 100 mA |
| No-load supply current | I0 | ≤ 7 mA |
| Switching state indicator | LED, yellow |
| MTTFd | 2590 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cURus Recognized Load Type: General Purpose Circuitry: Class 2 Power Source Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA Further UL information see section "Additional Information" | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | flexible leads LiY , L1 = 300 mm , L2 = 10 mm | ||||||||||
| Core cross section | 0.14 mm2 | ||||||||||
| Housing material | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




