Select Your Country

Go to global website

NRN35-L3-A2-C-V1 Inductive Sensor

Key Benefits at a Glance

  • 35 mm non-flush
  • Reduction factor = 1
  • Weld Immune
  • Quick mounting bracket
  • 4-way LED indicator

Show more

In stock134.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NRN35-L3-A2-C-V1

Switching functioncomplementary
Output typePNP
Rated operating distancesn35 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 28.35 mm
Actual operating distancesr31.5 ... 38.5 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type4-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 180 Hz
HysteresisH3 ... 15 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.01 mA
No-load supply currentI0≤ 25 mA
Time delay before availabilitytv15 ms
Constant magnetic fieldB200 mT
Alternating magnetic fieldB200 mT
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd1123 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi60 V
Rated impulse withstand voltageUimp800 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialGD-ZnAl4Cu1, coated
mounting flange PA6-GF35
Sensing facePA 6 Grivory GVN-35H
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass180 g
Dimensions
Height40 mm
Width40 mm
Length67 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.