Select Your Country
NSN15-30GH50-2E2-V1-S2D2 Inductive Sensor
Key Benefits at a Glance
- No unusable area
- 15 mm non-flush
- Use of standard metallic actuating surfaces
- Applications up to Cat. 2, PLd/SIL 2 possible (can be used redundantly up to Cat. 3, PLe/SIL 3)
- LED for switching state and fault indication
- Safety outputs OSSD
- TÜV certified
- high-grade steel housing V4A/316L
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NSN15-30GH50-2E2-V1-S2D2
| Switching function | 2 x normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 15 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 12.15 mm |
| Actuating element | Reference target according EN IEC 60947-5-2 (FE360 - ST37K) 45 mm x 45 mm x 1 mm | |
| Reduction factor rAl | 0.5 | |
| Reduction factor rCu | 0.5 | |
| Reduction factor r304 | 0.8 | |
| Reduction factor rBrass | 0.55 | |
| Output type | 4-wire |
| Operating voltage | UB | 18 ... 30 V |
| Rated operating voltage | Ue | 24 V |
| Switching frequency | f | 0 ... 20 Hz |
| Hysteresis | H | typ. 5% |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Overload resistance | yes | |
| Voltage drop | Ud | ≤ 3 V at IL (sum of all outputs) max. 50 mA |
| Rated insulation voltage | UBIS | 30 V |
| Operating current | IL | 1 ... 30 mA per output |
| Off-state current | Ir | 0 ... 0.5 mA |
| No-load supply current | I0 | ≤ 15 mA |
| Time delay before availability | tv | ≤ 300 ms |
| Switching state indicator | LED, yellow | |
| Error indicator | LED, red |
| Safety Integrity Level (SIL) | SIL 2 | |
| Performance level (PL) | PL d | |
| Category | Cat. 2 | |
| MTTFd | > 7500 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | min. 60 % | |
| Assured release distance of a PDDB | Sar | 22.5 mm |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 24 V DC Output Switching Current: 2 x 30 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Altitude | ≤ 2000 m above MSL |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4404 / AISI 316L | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP68 / IP69 | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 108 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Scope of delivery | Supplied with 2 nuts |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




