Select Your Country

Go to global website

OMH-21 Mounting Aid

Mounting aid for sensors in the RL* series, mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Contact us for estimated delivery.22.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-21

Materialpowder coated steel
Massapprox. 175 g
Dimensions
Height107.5 mm
Width33 mm
Length115 mm
MountingMounting accessories included
SeriesRL23
RL28
RL29
Safety SeriesSLA20
SLA28
SL29, SLA29
General Notes