Select Your Country
PS1000-A9-24.40-IO Power Supply
Key Benefits at a Glance
- 380 V AC to 480 V AC wide-range inputs
- 3-phase
- Output 24 V DC, 40 A, 960 W
- Housing width 110 mm
- Efficiency up to 95.3 %
- Minimal inrush current surge
- IO-Link interface
- Current sharing for parallel use
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of PS1000-A9-24.40-IO
| Type/Size | 8 kBit EEPROM |
| Efficiency | 95.3 % at 3 x 400 V AC 95.2 % at 3 x 480 V AC | |
| Power dissipation | 47.3 W at 3 x 400 V AC 48.4 W at 3 x 480 V AC |
| Interface type | IO-Link | |
| Device profile | Identification and Diagnosis - I&D | |
| Process data | Input 6 Byte - input voltage 16 Bit - output voltage 16 Bit - output current 16 Bit | |
| Vendor ID | 1 (0x0001) | |
| Device ID | 999425 (0x0F4001) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 2 ms | |
| SIO mode support | no | |
| Compatible master port type | Class A , Class B | |
| Current consumption | max. 90 mA | |
| Voltage range | 18 ... 30 V |
| Voltage range | 3x 380 ... 480 V AC (-15 %/+20 %), 50 ... 60 Hz (±6 %) | |
| Current | 1.65 A at 3 x 400 V AC 1.35 A at 3 x 480 V AC for lower output currents see technical information | |
| Inrush current | 4.5 A peak at 3 x 400 V AC, temperature-independent 4.5 A peak at 3 x 480 V AC , temperature-independent | |
| Capacity factor | 0.88 at 3 x 400 V AC 0.9 at 3 x 480 V AC |
| Rated voltage | Ur | 24 V DC |
| Voltage range | 24 ... 28.5 V DC hardware limitation via potentiometer 15 ... 28 V DC via IO-Link factory setting: 24.1 V | |
| Rated current | Ir | 40 A |
| Current | continuous: 40 ... 33.7 A at ambient temperature < 55 °C (131 °F) 27.5 ... 23.4 A at ambient temperature 70 °C (158 °F) short-term up to 5 s: 60 ... 50.5 A at ambient temperature < 70 °C (158 °F) linear power derating see technical information | |
| Power | 960 W | |
| Ripple | max. 100 mV pp | |
| Hold-up time | 25 ms at 3 x 400 V AC 25 ms at 3 x 480 V AC | |
| Overload behavior | constant current mode | |
| Short-circuit current | typ. 46 A continuous, load impedance < 10 mΩ | |
| Voltage limitation | typ. 30.5 V DC max. 32 V DC |
| Input/Output | SELV/PELV |
| Display elements | LED green: status DC OK - LED lights up if the output voltage is > 90 % of the adjusted output voltage LED red: overload - LED lights up if the output voltage is < 90 % of the adjusted output voltage or in case of short circuit - flashes if the shutdown has been activated or if the device has shut down due to overtemperature IO-Link communication, LED green/red: LED green: - LED flashes if the communication is active - LED lights up if IO-Link is powered - LED is off if IO-Link is not powered LED red: - LED lights up if an IO-Link event is present - LED is off if no IO-Link event is present or at DC OK | |
| Configuration | configuration via IO-Link - output voltage adjustment - operating mode adjustment - shutdown input adjustment |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| RoHS | |||||
| |||||
| Degree of protection | EN 60529 | |
| Communication interface | IEC 61131-9 / IO-Link V1.1.2 | |
| Shock resistance | EN 60068-2-27 | |
| Vibration resistance | EN 60068-2-6 |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) , see technical information | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 5 ... 95 %, non-condensing | |
| Shock resistance | 15 g , 6 ms or 10 g , 11 ms | |
| Vibration resistance | 2 ... 17.8 Hz : ± 1.6 mm , 17.8 ... 500 Hz : 1 g |
| Housing material | aluminum alloy , galvanized steel | |||||||
| Degree of protection | IP20 | |||||||
| Connection | ||||||||
| ||||||||
| Mass | approx. 1500 g | |||||||
| Dimensions | 110 x 124 x 143.5 mm (W x H x D) , without DIN mounting rail | |||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |||||||
| UL approval | E223176 |
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
