Select Your Country

Go to global website

Control and Distribution Panels

Product family image for Ex d control and distribution panels

Control and distribution panels provide a centralized platform for housing and managing electrical installations and automation modules in industrial environments, ensuring safe and efficient operation even in hazardous areas. Designed with robust flameproof enclosures and certified operating elements, these panels support a wide range of process automation applications, from power distribution to control of complex machinery.

Pepperl+Fuchs’ Solution Engineering Centers (SECs) work closely with customers to develop tailored solutions for each project. From the first evaluation and layout planning to final inspection, certification, and documentation, every control and distribution panel is engineered to meet exact specifications and ready for immediate commissioning. Available in a variety of materials, sizes, and configurations—including stainless steel and aluminum enclosures—these panels combine mechanical strength, flexibility, and compliance with international standards such as ATEX, IECEx, and NEC.

  • CPS Series: aluminum/stainless steel, installation in Zone 1, Zone 2, Zone 21, Zone 22
  • EJB Series: aluminum, installation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1
  • EJBX Series: stainless steel, installation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1
  • GUB Series: aluminum, installation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1
  • GUBX Series: stainless steel, installation in Zone 1, Zone 2, Zone 21, Zone 22
CPS series control and distribution panels

CPS Series: Control and Distribution Panels (Ex de and Ex tb) in Aluminum/Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22

CPS series Ex de solutions offer maximum flexibility in complex control applications for hazardous areas by combining flameproof aluminum or stainless steel enclosures with GRP Ex e enclosures. Potentially sparking industrial electrical components are installed in the Ex d part of the assembly, while certified Ex e components like LED indicators, pushbuttons, control switches, ammeters, and connection terminals are installed in the Ex e enclosure, which is easy to access. During field installation, cables are easily connected inside the Ex e enclosure with Ex e cable glands and the appropriate terminals. This avoids the need for field-installed Ex d cable glands, or even barrier glands and enables safe operation and easy maintenance of the complete assembly.

EJB series control and distribution panels

EJB Series: Control and Distribution Panels (Ex d and Ex tb) in AluminumInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIB+H2.

The EJB series offers control and distribution panels in corrosion-resistant aluminum enclosures engineered for tough industrial environments. They come in a variety of sizes and layouts, combining solid construction with versatile design to accommodate diverse control and distribution requirements. IP66 protection (or IP66/67 with an added O-ring) and NEMA Types 4, 4X, 7, and 9 certification ensure the panels maintain reliable operation even under challenging conditions. Panels can be tailored to project-specific needs, allowing flexible placement of operator elements, cable entries, and glands. Where monitoring of internal components is needed, a heat-resistant tempered glass viewing window can be integrated without compromising enclosure integrity.

EJBX series control and distribution panels

EJBX Series: Control and Distribution Panels (Ex d and Ex tb) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIB+H2.

The EJBX series comprises control and distribution panels housed in robust, flameproof stainless steel enclosures built for corrosive and demanding environments. They come in multiple sizes and layouts, combining strength and adaptability to meet the needs of complex control and distribution setups. With IP66 protection (or IP66/67 when equipped with an extra O-ring) and compliance with NEMA Types 4, 4X, 7, and 9, these panels reliably guard against harsh environments. Panels can be customized to suit individual project requirements, including flexible placement of operator elements, cable entries, and compatible glands. For applications where monitoring internal components is necessary, an optional heat-resistant tempered glass viewing window ensures visibility without compromising safety.

GUB series control and distribution panels

GUB Series: Control and Distribution Panels (Ex d and Ex tb) in AluminumInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIC.

Control and distribution panels from the GUB series are built with durable, corrosion-resistant aluminum enclosures that are flameproof and designed for demanding applications. Offered in multiple sizes and layout configurations, these panels provide both mechanical strength and flexible design options to suit a variety of control and distribution needs. With IP66 protection (or IP66/67 with an additional O-ring) and NEMA Types 4, 4X, 7, and 9 they maintain reliable performance even in challenging environmental conditions. Each GUB panel can be configured to match specific project requirements, including adaptable arrangements for operator elements, cable entries, and glands. For setups that require visibility of internal components, a heat-resistant tempered glass viewing window can be integrated as an option.

GUBX control and distribution panel

GUBX Series: Control and Distribution Panels (Ex d and Ex tb) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22. Suitable for Gas Group IIC.

Control and distribution panels from the GUBX series feature robust, corrosion-resistant and flameproof stainless steel enclosures. Available in a range of sizes and layout options, these panels combine mechanical strength with flexible design, making them ideal for demanding control and distribution applications. With a high degree of protection (IP66 or IP66/67 when fitted with an additional O-ring)—they deliver reliable performance even under harsh environmental conditions. Each GUBX panel can be tailored to specific project requirements, including flexible configuration of operator elements, cable entries, and glands. For applications requiring visual monitoring of internal components, a heat-resistant tempered glass viewing window can be included as an option.

Language
  • German
  • English
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsLinecard - Electrical Explosion Protection Equipment for Process AutomationFile Type
PDF
File Size
491 KB
Language
English
  • German
  • English
Download