Control Units (Ex e)

LRP Series: Control Units (Ex db eb, Ex ib and Ex tb) in PolyamideInstallation in Zone 1, Zone 2, Zone 21, Zone 22
The LRP series comprises Ex e control units made from durable yet lightweight polyamide for installation in explosion-hazardous areas. The key feature of these devices is their exceptionally high degree of flexibility for configuring individual switching and control solutions. For this purpose, Pepperl+Fuchs offers five different enclosure versions, each of which can be installed with a variety of different operating elements from the broad Pepperl+Fuchs portfolio. The larger enclosure versions can accommodate up to five standard operating elements when installed fully expanded—a high degree of functionality that is unique on the market. LRP series control stations can operate in a temperature range of –40 … 55 °C.

LRS Series: Control Units (Ex db eb, Ex ib and Ex tb ) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22
The versatile Ex e control units of the LRS series are available pre-configured off-the-shelf or flexibly customized with a great variety of operating elements, cable glands and accessories. A comprehensive range of control functions allows the configuration of each control unit to exactly meet any application requirements and to ensure optimal space efficiency. The enclosures are manufactured from brushed AISI 316L stainless steel to provide excellent tarnish and corrosion resistance. Durable materials and components of high quality, such as stainless steel A4 (V4A) fixings allow the control units to be used in harsh ambient conditions and within a temperature range of –40 … 55 °C.

PM Series: Control Units (Ex de and Ex tb) in Polyamide, Panel MountInstallation in Zone 1, Zone 2, Zone 21, Zone 22
Based on a wide selection of control functions, Ex e certified panel mount control units from the PM series allow the flexible layout of control panels. Each unit is individually approved as full equipment. Enclosures are made from durable polyamide and enable operation of these control units in a temperature range of –40 … 50 °C.
- English
- German
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Electrical Explosion Protection Equipment | File Type PDF | File Size 2 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - The LRP Series of Modern and Durable Polyamide Control Units | File Type PDF | File Size 452 KB | Language English
| Download |
