HMI Systems

VisuNet from Pepperl+Fuchs—Industrial Human Machine Interfaces for Process Automation
From shock and vibration resistance to Good Manufacturing Practice (GMP) cleanability standards, Pepperl+Fuchs offers HMI solutions to meet varying process industry requirements. The VisuNet HMI family includes a wide selection of rugged industrial monitors, industrial box thin clients and box PCs, thin client software, and peripheral devices.
VisuNet operator workstations and monitoring systems are relied on around the world in oil and gas exploration, refineries, chemical and pharmaceutical production facilities. HMIs for industrial applications like these are subjected to moisture, extreme temperature shifts, and the use and abuse of 24/7 operation. To ensure absolute reliability, VisuNet systems are built with industrial-grade components and optimized for extended use in harsh conditions.

Engineered Solutions
Off-the-shelf products do not always meet the exact requirements of every application. VisuNet engineered HMI solutions are a simple way to get the exact HMI that you need. Whether the requirement is for a remote monitor or an intrinsically safe panel PC, Pepperl+Fuchs can engineer a solution that fits your application and budget.
Your Benefits
Every VisuNet operator workstation is built on decades of explosion protection expertise. Operator workstations and components are designed and certified for global use in ATEX/IECEx Zone 1/21, Zone 2/22, and NEC Division 1 / Division 2 hazardous locations. Products are also available for use in non-Ex industrial environments.
VisuNet operator interfaces are certified for global use, so it is only fitting that Pepperl+Fuchs offers global support. No matter where in the world you may be, Pepperl+Fuchs offers service and support through a comprehensive network of offices and affiliates.
Pepperl+Fuchs offers complete, single-source HMI solutions—not just individual panel PCs and monitors. A range of housings, mounting options, and peripherals are available, including pedestals, wall-mount options, keyboards, barcode readers, and complete harmonized software that can monitor and manage all Pepperl+Fuchs thin client devices.
No two applications are alike. For requirements that go beyond the standard portfolio, Pepperl+Fuchs offers custom engineered solutions. Whether it is a special mounting solution, an additional RFID reader, or a fully certified dual-monitor system, Pepperl+Fuchs global Solution Engineering Center (SECs) can offer a solution.
- German
- English
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - VisuNet RM Shell 6 for Thin-Client Operator Workstations | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - VisuNet GXP – up to Zone 1/21 applications | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - VisuNet FLX— the New Modular HMI Platform for Use up to Zone 2/22 and Div. 2 | File Type PDF | File Size 801 KB | Language English
| Download |
| Brochures and OverviewsProduct Information - Industrial Box Thin Clients BTC22+BTC24 | File Type PDF | File Size 364 KB | Language English
| Download |
| Brochures and OverviewsBrochure - Products and Solutions for the Pharmaceutical and Life Science Industry | File Type PDF | File Size 1 MB | Language English
| Download |






