Remote I/O Systems

Remote I/O systems are modular systems for signal adaptation between field devices in hazardous areas and control systems in safe areas. With the remote I/O system, the field device signals are transmitted to a process control system in a concentrated manner via a single fieldbus cable with a standardized bus protocol (PROFINET, PROFIBUS, Modbus and others).
The shared device function standardized in PROFINET enables several PROFINET controllers to have simultaneous read access to the data of the PROFINET gateway and thus the field devices. Actuators of a remote I/O station can be assigned to different controllers. Using dynamic reconfiguration, the I/O modules can be reconfigured or even changed during operation without stopping the PROFINET controller.
Pepperl+Fuchs offers
- the FB remote I/O system for the use in Zone 1 and
- the LB remote I/O system for use in Zone 2, Class I/Div.2
The topology of both systems is the same across the process control level which simplifies planning and carrying out maintenance.
- English
- Portuguese
- German
- French
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Remote I/O systems | File Type PDF | File Size 4 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Custom cabinets and junction boxes | File Type PDF | File Size 1 MB | Language English | Download |
| Brochures and OverviewsProduct Information - Profibus-Fibre Optic Coupler and Repeater | File Type PDF | File Size 836 KB | Language English
| Download |
| Brochures and OverviewsEngineering Guide - Grounding, Earthing and Shielding of FB Remote I/O Systems | File Type PDF | File Size 1 MB | Language English | Download |
| Brochures and OverviewsProduct Overview - FB Remote I/O for Zone 1 | File Type PDF | File Size 682 KB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Remote-I/O-Modules for the Efficient Modernization of Control Systems | File Type PDF | File Size 1 MB | Language English
| Download |
| Application ReportsApplication Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Communication Redundancy for Uninterrupted Operation | File Type PDF | File Size 529 KB | Language English
| Download |
| Application ReportsApplication Report - Space Saving Extension for Existing Plants | File Type PDF | File Size 300 KB | Language English
| Download |
| Application ReportsApplication Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | File Type PDF | File Size 371 KB | Language English
| Download |
| Application ReportsApplication Report - Use of Remote I/O in Fluidized Bed Systems | File Type PDF | File Size 222 KB | Language English
| Download |
| Application ReportsApplication Report - The Modern Whiskey Distillery | File Type PDF | File Size 355 KB | Language English
| Download |
| Application ReportsApplication Report - Systematic Monitoring of Control Cabinets | File Type PDF | File Size 199 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureDTM Certificate | File Type PDF | File Size 680 KB | Language English
| Download |
| Further LiteratureIntegration in Honeywell Experion PKS (LB8106*) - Planning and Integration Information | File Type PDF | File Size 2 MB | Language English | Download |
| Further LiteratureIntegration in Yokogawa CENTUM VP (LB8106*) - Planning and Integration Information | File Type PDF | File Size 2 MB | Language English | Download |

