R2000 Detection—LiDAR Sensor Switching Sensor for Field Monitoring

Ideal for the Smallest Objects and Dynamic Applications
The R2000 Detection LiDAR sensor is part of the proven R2000 series and boasts a simple operating concept, a highly stable scanning axis, and best-in-class angular resolution. It is ideal for tasks such as gap control and empty storage-bay detection. The devices have four freely configurable detection fields and are available in infrared light (OBD30M) or red light (OBD5M) versions. Both versions allow reliable natural-object monitoring at a range of up to 30 meters.
Highlights
All-round visibility due to 360° measurement angle
A stable, wobble-free scanning axis guarantees precise monitoring of the scan surface
Highest degree of angular resolution of any digital I/O scanner on the market—0.071°—ensuring detection of extremely small objects
Easy to operate with four freely configurable detection fields
Available with a visible red laser or infrared laser
Easy OperationHow Do I Configure the Monitoring Fields of the R2000 Detection LiDAR Sensor?
Arno Hagemann, Business Development Manager for Photoelectric Sensors at Pepperl+Fuchs, demonstrates step by step how to configure the monitoring fields of the R2000 Detection LiDAR sensor easily and conveniently. The R2000 Detection features 4 user-configurable detection fields, a wobble-free scanning axis, and a high angular resolution. With that, the R2000 Detection is suitable for tasks that include the detection of small objects.
- Portuguese
- Spanish
- English
- Chinese
- German
- Italian
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Photoelectric Sensors | File Type PDF | File Size 5 MB | Language English
| Download |
| Brochures and OverviewsProduct Overview - LiDAR Sensors | File Type PDF | File Size 3 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - R2000 2-D-LiDAR Sensors for Navigating Automated Guided Vehicles | File Type PDF | File Size 337 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Navigation of Autonomous Vehicles in Intralogistics | File Type PDF | File Size 174 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Load Detection during Transfer | File Type PDF | File Size 196 KB | Language English
| Download |
| Application ReportsApplication Report - Optimizing Warehouse Efficiency with Real-time Vehicle Tracking in Mixed Operations | File Type PDF | File Size 580 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Docking for Safe Pallet Transfer at Transfer Stations | File Type PDF | File Size 380 KB | Language English
| Download |
| Application ReportsApplication Report - Rugged Pallet Detection for Autonomous Forklifts | File Type PDF | File Size 673 KB | Language English
| Download |
| Application ReportsApplication Report - SLAM Navigation for Compact Autonomous Mobile Robots (AMR) | File Type PDF | File Size 537 KB | Language English
| Download |






