R2000 UHD/HD—LiDAR Sensor Output of High-Precision Measurement Data

Precise Detection of Small Objects and Structures
The R2000 UHD/HD LiDAR sensor is part of the proven R2000 series and combines extreme speed with a market-leading angular resolution of 0.014°—making it possible to detect objects with a length as small as one millimeter. The high sampling rates of 3,000 revolutions per minute and 250,000 individual measurements per second guarantee the highest possible performance. Switchable filters can be used to adjust the measured value output easily and quickly to the relevant application. In addition to providing precise distance and angle measurements, the R2000 UHD/HD variants can differentiate between natural objects and reflectors.
Highlights
All-round visibility due to 360° measurement angle
Sharp light spot for small-object detection and precise edge detection
Interactive, wraparound LED display provides easy-to-see status information
Measuring range up to 120 m

Product Portfolio Overview
The R2000 series comprises numerous variants with different ranges and resolutions—the graphic below shows a selection as an example. While the HD variants are designed for standard applications, the UHD variants offer an even finer angular resolution for detecting particularly small objects. As shown in the graphic below, the range achievable also depends significantly on the reflectivity of the detected object.
- Portuguese
- Spanish
- English
- Chinese
- German
- Italian
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Photoelectric Sensors | File Type PDF | File Size 5 MB | Language English
| Download |
| Brochures and OverviewsProduct Overview - LiDAR Sensors | File Type PDF | File Size 3 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - R2000 2-D-LiDAR Sensors for Navigating Automated Guided Vehicles | File Type PDF | File Size 337 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Navigation of Autonomous Vehicles in Intralogistics | File Type PDF | File Size 174 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Load Detection during Transfer | File Type PDF | File Size 196 KB | Language English
| Download |
| Application ReportsApplication Report - Optimizing Warehouse Efficiency with Real-time Vehicle Tracking in Mixed Operations | File Type PDF | File Size 580 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Docking for Safe Pallet Transfer at Transfer Stations | File Type PDF | File Size 380 KB | Language English
| Download |
| Application ReportsApplication Report - Rugged Pallet Detection for Autonomous Forklifts | File Type PDF | File Size 673 KB | Language English
| Download |
| Application ReportsApplication Report - SLAM Navigation for Compact Autonomous Mobile Robots (AMR) | File Type PDF | File Size 537 KB | Language English
| Download |









