Camera-Based Linear Positioning (PCV, PXV)

The PCV, PXV and safePXV Data Matrix positioning systems from Pepperl+Fuchs use Data Matrix codes for precise positioning. They consist of a 2-D camera system—a read head—and a Data Matrix code tape or metal code bar. This unique combination ensures maximum precision and extremely reliable positioning.
The self-adhesive code tape or metal code bar is attached to a fixed part of the system or plant, such as the shelf of a high-bay warehouse or the mounting rail of an electric monorail system (EMS). The 2-D read head is mounted on a "vehicle" that moves parallel to it, for example, on the stacker crane or on the carrier of the EMS. Code redundancy and large fields of view enable the PCV, PXV, and safePXV Data Matrix positioning systems to reliably detect a position, even if the code tape is dirty or damaged. They can also bridge code tape gaps without any problems.
The systems differ in field of view and Data Matrix code size: Due to larger codes, the PXV and safePXV ensure maximum reading reliability, even in the presence of contamination. With particularly small codes, the PCV system is ideal for confined installation spaces. The positioning systems can be parameterized via Data Matrix code cards, PC, or the controller, which makes them easy to commission. Typical applications for Data Matrix positioning systems include the positioning of skid and electric monorail systems, lifting and elevator systems, studio technology, shuttles, and cranes.

Safety Guaranteed: Safe Version safePXV
With the safePXV, Pepperl+Fuchs offers a safety version of the PXV positioning system that enables safe absolute positioning up to SIL 3/PL e. The safePXV positioning system is based on a combination of 2-D camera technology and multicolor Data Matrix code tape. The preinstalled firmware checks the plausibility of the X position values using red and blue illumination color in combination with a mulitcolor code tape. The safe X position data can then be processed in the PLC without additional plausibility checks—all because of the reliable, self-monitoring sensor technology.
Read Heads
The positioning system’s 2-D read heads determine position by detecting the Data Matrix codes printed on the code tape. Using state-of-the-art camera technology, they measure an exact absolute position in X with a resolution of up to 0.1 mm over large distances of up to 100,000 m. With a large field of view, the read heads are capable of reading several Data Matrix codes at once in a single reading process. This means they provide reliable position detection even when codes are dirty or damaged. The large field of view offers a high mounting tolerance for linear positioning.
Due to their quick and comprehensive parameterization and adjustable inputs and outputs, the 2-D read heads can be adjusted to the specific application. With additional diagnostic data such as Y coordinates, z-distance, rotation angle, and a code tape quality assessment, they ensure maximum reliability. Pepperl+Fuchs offers the read heads in different versions to meet a range of requirements. Whether PCV, PXV, or the safePXV, you can choose from various interfaces and reading distances.

With a large field of view of 125 × 95 mm, the PXV read heads are capable of reading up to six larger Data Matrix codes simultaneously. This means they provide reliable position detection even when codes are gapped, dirty, or damaged. The PXV read heads can bridge interruptions of up to 91 mm. This offers an even higher mounting tolerance for route guidance.

For safety applications up to SIL 3/PL e, users can choose the safePXV read head. With a multicolor concept, the standalone variant already has multiple redundancy in itself. The multicolor Data Matrix codes on the robust code tape are made visible and read by the two-color illumination of the safePXV read head. The safePXV's algorithm already checks the plausibility of the data in the sensor.
Code Tape
The PCV, PXV, and safePXV read heads record position information from the Data Matrix codes printed on the code tape or metal code bar and output it as X- and Y-position values. By using Data Matrix codes as information carriers, data can be mapped redundantly. When combined with the large field of view of the 2-D camera system, the Data Matrix positioning systems have multiple redundancies, which make them resistant to interference.
Do you need to replace your code tape immediately? Our code tape generators provide a quick solution until a replacement arrives.

For the PCV, PXV, and safePXV, the self-adhesive code tape is available with individual starting positions and in custom lengths of up to 100 km. This means that these positioning systems can be used in large systems or plants without limitations. Mounting the code tape is easy—simply remove the protective film, stick on the tape, and it is ready to use.
In addition to the Data Matrix code tape, you can use event markers to generate control signals. These short code strips are available with a number range of 1 … 999 and in a length of up to 1 m per event marker number. The numbers are transmitted via data protocol. The self-adhesive markers can be stuck directly next to the code tape.
Benefits of the PCV, PXV, and safePXV Positioning Systems
Highly reliable absolute positioning system featuring a unique combination of a 2-D camera and a Data Matrix code tape for non-contact positioning over distances of up to 100,000 m
Maximum system availability: Immunity to contamination or damage to the code tape thanks to multiple code redundancies
Cost-effective solution with a compact housing design opens up new application possibilities
Quick and easy commissioning via RS-485, SSI, EtherNet/IP™, PROFINET, PROFIsafe, EtherCAT®, or IO-Link
safePXV for safe absolute positioning according to SIL 3/PL e with just a single sensor and a two-color code tape
- English
- German
- Japanese
- Chinese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language English
| Download |
| Brochures and OverviewsBrochure - PXV Data Matrix Positioning System | File Type PDF | File Size 2 MB | Language English
| Download |










