Reliable Stock Level Monitoring in Bulk Material Containers

Rugged UB*-F42 Ultrasonic Sensor with IO-Link Interface for Tough Conditions
The Application
The construction industry uses different types of bulk material such as gravel, sand, grit, and other mineral materials with different characteristics. The material is often stored in open storage areas or pits, and mixed or sorted according to grain at open processing stations. Naturally, dust is dispersed; plants and technology are exposed to heavy and unavoidable soiling. Since the storage areas/pits are usually located outside, changing weather conditions are an additional challenge: precipitation, humidity, and significant temperature fluctuations.
The Goal
To ensure that customers receive a continuous and smooth supply of the appropriate construction materials, up-to-date stock level monitoring is required at all times. The sensors used for inventory monitoring must provide reliable and consistent measurement data despite the difficult ambient conditions. They should be able to provide this data without servicing or cleaning. In addition, the sensors must be able to detect different types of material in different forms of storage under heavy dust formation and challenging ambient conditions.

Technical Features
- Sensing range up to 6,000 mm
- Front-looker and side-looker versions available
- Operating voltage: 10 … 30 V DC
- Outputs: push-pull with IO-Link, analog (current or voltage)
- Degree of protection: IP67
- Temperature range: –25 °C … +70 °C
- Especially small dead band
- M12 connector plug (metal)
- Up to ten devices can be synchronized
- The diameter of the sound beam can be adjusted without loss of detection range
The Benefits
The IO-Link interface of the devices provides the foundation for integrating the sensors into the IIoT. In parallel to the measured values, it transmits a wide range of diagnostic data for status analysis and predictive maintenance. If several ultrasonic sensors are operated in close proximity to each other, the various ultrasonic signals may overlap (crosstalk). To prevent this, the UB*-F42 series offers three synchronization modes for selection: multiplex, common, and triggered externally. Up to ten sensors can be connected via a synchronization input; synchronization takes place automatically and without parameterization.
At a Glance
- Resilient ultrasonic principle of measurement for hostile environments with dust, dirt, and changing weather conditions
- Reliable detection of objects and amorphous masses regardless of material and surface properties
- UB*-F42 device series with high degree of protection, wide detection range, and adjustable sound beam for use in bulk material containers
- IO-Link for simple commissioning and parameterization, and parallel transmission of measured values and analysis data
- Standardized connection to IIoT


