Select Your Country
WCS3B-LS710S WCS Read Head
Read head with EtherCAT interface
Key Benefits at a Glance
- EtherCAT interface
- Non-contact, absolute position encoder
- Automatic detection of dirt accumulation
- Speed transfer












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of WCS3B-LS710S
| Sampling rate | 1.5 ms | |
| Passage speed | v | ≤ 12.5 m/s |
| Measuring length | max. 314.5 m | |
| Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) | |
| Resolution | ± 0.4 mm (1,250 positions/m) |
| MTTFd | 160 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| LED indication | Status indication Green: code rail detected, normal function Red: system error Flashing red: no code rail detected | |
| LED ERROR | Error status (red) see manual for coding | |
| LED RUN | Off: init Flashing (green): pre-operational Single flash (green): safe-operational On (green): operational | |
| LED Link/Act | Port status (green) |
| Operating voltage | UB | 10 ... 30 V DC |
| Power consumption | P0 | 6 W |
| Interface type | Ethernet ; 100 BASE-TX | |
| Data output code | binary code | |
| Protocol | EtherCAT® | |
| Transfer rate | 100 MBit/s |
| Output velocity | switching output short-circuit protected | |
| Switching voltage | Operating voltage | |
| Load current | max. 25 mA |
| Photobiological safety | exempt group according to EN 62471:2008 |
| Emitted interference | EN 61000-6-4:2007+A1:2011 | |
| Noise immunity | EN 61000-6-2:2005 | |
| Shock resistance | EN 60068-2-27:2009 | |
| Vibration resistance | EN 60068-2-6:2008 |
| CSA approval | cCSAus Certified, General Purpose Class 2 power source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Operating temperature | 0 ... 60 °C (32 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 90 % , non-condensing |
| Connection type | 8-pin, M12 x 1 connector socket, Y-coded | ||||||||||
| Cable gland | Max. tightening torque of the cap nut: ≤ 0.4 Nm | ||||||||||
| Degree of protection | IP54 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 500 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Order information | Mounting plate included with delivery |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
