Select Your Country
GLV18-6-4594-10M Retroreflective Sensor
Retroreflective sensor
Key Benefits at a Glance
- Short design in M18 plastic housing
- 4 LEDs indicator for 360° visibility
- Optimal price/power ratio






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of GLV18-6-4594-10M
| Effective detection range | 0 ... 4 m | |
| Reflector distance | 0.05 ... 4 m | |
| Threshold detection range | 5.5 m | |
| Reference target | reflector C110-2 | |
| Light source | IRED | |
| Light type | IRED , Modulated light , 880 nm | |
| Polarization filter | no | |
| Diameter of the light spot | approx. 200 mm at 5.5 m | |
| Opening angle | approx. 2 ° | |
| Optical face | frontal | |
| Ambient light limit | 30000 Lux | |
| Accessories provided | Mounting Nut |
| Operation indicator | LED green, statically lit Power on | |
| Function indicator | LED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted |
| Operating voltage | UB | 10 ... 30 V DC |
| No-load supply current | I0 | < 20 mA |
| Switching type | light-on | |
| Signal output | 1 PNP, short-circuit protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | 500 Hz |
| Response time | ≤ 1 ms |
| Product standard | EN 60947-5-2 |
| Protection class | II, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 | |
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | fixed cable 10 m | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 335 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

