Select Your Country

Go to global website

VOS-LE-C-16MM-JC Camera Lens

Fixed focal length lens, high-resolution, compact Megapixel lens, with locking screws for C-mount cameras

Key Benefits at a Glance

  • Exchangeable lens (C-Mount)
  • Focal length 16 mm
  • F 1.4-16
  • Format 2/3"
  • MOD 0.2 m
  • C-mount

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VOS-LE-C-16MM-JC

Focal length16 mm
Format2/3"
ApertureF1,4-16
Aperture contromanually
Horizontal angle of view30.5 °
Vertical angle of view22.8 °
Diagonal angle of view38.3 °
At image format6.6 x 8.8 mm
MOD (Minimum object distance)200 mm
Operating temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mass55 g
Objective connectionC-mount
Dimensions
Length28 mm
Diameter30 mm
Filter threadM 27 × 0.5
General Notes