Select Your Country

Go to global website

IPC11-12 50pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Battery-free data carrier
  • 40 bit fixcode free programmable
  • Readable and writable from both sides
  • Degree of protection IP68
  • Packaging unit: 50 pieces

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC11-12 50pcs

Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeQ5 (Atmel)
EEPROM40 Bit
Read cyclesunlimited
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 130 °C (-40 ... 266 °F) for 1000 hours
≤ 150 °C (302 °F) for 24 hours
-20 ... 160 °C (-4 ... 320 °F) for 100 x 10 minutes with transposition in 30 seconds
Degree of protectionIP68
Material
HousingPPS and Epoxy (black)
Installation
In airyes
Dimensions
Height2 mm
Diameter12.4 mm
Construction typeCylindrical
NotePackaging unit, 50-piece
General Notes