Select Your Country

Go to global website

V31-GM-2M-PUR-V31-GM-UDB/UDC Connecting Cable

Cordset M8 socket straight to M8 plug straight A-coded, 4-pin, PUR cable 3-core black, shielded

Key Benefits at a Glance

  • Cable for extensionn between emitter and receiver for UDB-18GS-..., UDC-18GS-... and UDC(M)-30GS-...
  • Degree of protection IP66 / IP68
  • Free of paint wetting interfering substances
  • Halogen-free
  • Shield connected to pin 4
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V31-GM-2M-PUR-V31-GM-UDB/UDC

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionplug
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-2
UL approvalThe UL certificate of the double sheet sensors series UD*GS* includes and therefore allows the use of this extension cable with these devices.
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Shieldingshield connected to pin 4
Degree of protectionIP66 / IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: black
Core 3: blue
Core construction18 x 0.1 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL2 m
Cable codeLi 9Y C11Y 3 x 0,14
Mass59.33 g
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Hydrolysis resistanceyes
FlammabilityFT2
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.