Select Your Country

Go to global website

IUA-F860-FR1 RFID Antenna

UHF RFID antenna, 30 x 65 degrees circular

Key Benefits at a Glance

  • Circular antenna polarization ensures reliable transponder detection and improves process flow
  • Sturdy housing, suitable for rough industrial use
  • Degree of protection IP67
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUA-F860-FR1

Performance characteristicsGain: 11 dBic
Operating frequency865 ... 868 MHz
Polarizationcircular
Opening angle30 ° x 65 °
Voltage standing-wave ratio (VSWR)< 1.25:1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-25 ... 80 °C (-13 ... 176 °F)
Climatic conditionsAir humidity 0 ... 95 % , non-condensing
Shock and impact resistanceVibration (sine): 1 g, 10–150 Hz according to EN 60068-2-6
Shock (half-sine): 30 g according to EN 60068-2-27
Degree of protectionIP67
ConnectionTNC socket, 50 Ω
Material
HousingPC, aluminum
Massapprox. 3850 g
Dimensions
Height288 mm
Width576 mm
Length80 mm
General Notes