Select Your Country
OBD15M-R2000-4EP-V1V17 2-D LiDAR Sensor
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 15 m
Key Benefits at a Glance
- 4 freely programmable monitoring fields
- 4 inputs/outputs (selectable)
- High angle resolution
- 360°-angle of measurement
- Measuring method PRT (Pulse Ranging Technology)
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OBD15M-R2000-4EP-V1V17
| Measuring range | 0.5 ... 5 m (black 10%) 0.2 ... 15 m (white 90 %) 0.2 to 30 m (reflector) | ||||||||||||||||||||||
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated visible red light | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
| Scan rate | 10 Hz , 20 Hz , 30 Hz | ||||||||||||||||||||||
| Scanning angle | 360° | ||||||||||||||||||||||
| Diameter of the light spot | < 20 mm at 10 m | ||||||||||||||||||||||
| Ambient light limit | 50000 Lux | ||||||||||||||||||||||
| MTTFd | 75 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green | |
| Data flow indicator | LED yellow: active ethernet LED green: Ethernet link | |
| Function indicator | LED red: fault Yellow LED: I/Q1 + I/Q2 | |
| Control elements | 2 Button | |
| Parameterization indicator | 24 x 252 pixels , red |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | 10 % within the supply tolerance | |
| No-load supply current | I0 | ≤ 400 mA / 24 V DC |
| Power consumption | P0 | < 10 W |
| Time delay before availability | tv | < 40 s |
| Application | Field monitoring | |
| Number of fields | 4 | |
| Response time | 30 ms + 1 Scan duration | |
| Detectable object shape | Almost any | |
| Object size | > 1 mm | |
| Linking fields | Up to 4 x 3 levels |
| Interface type | 4 x switching inputs/outputs (selectable) |
| Input/output type | 4 Inputs/Outputs , Independently configurable , short circuit/reverse polarity protected |
| Switching threshold | low: Ue < 5 V, high: Ue > 10 V |
| Switching threshold | low: Ua < 1.5 V, high: Ua > Ub - 2 V | |
| Switching current | 100 mA per output |
| Product standard | IEC 61000-6-2 | |
| Shock resistance | EN 60068-2-27 | |
| Vibration resistance | EN 60068-2-6 | |
| Laser safety | EN 60825-1:2014 |
| Measuring speed | 54000 measurements per second | |
| Angle resolution | 0,071°; 0,15°; 0,2° | |
| Repeat accuracy | < 12 mm |
| Protection class | III | |
| UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
| Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
| Relative humidity | 95 % , no moisture condensation |
| Degree of protection | IP65 | ||||||||||
| Connection | 4-pin, M12x1 connector, A-coded (supply) , 8-pin, M12x1 connector, A-coded (MultiPort) , 4-pin, M12x1 socket, D-coded (LAN) | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 0.8 kg | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.







