Select Your Country
WCS3B-LS310D-Y9472 Read Head
Reading head, SSI interface, binary code
Key Benefits at a Glance
- SSI interface
- Non-contact, absolute position encoder
- Automatic detection of dirt accumulation
- Integrated display module












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of WCS3B-LS310D-Y9472
| Passage speed | v | ≤ 12.5 m/s |
| Measuring length | max. 314.5 m | |
| Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) | |
| Resolution | ± 0.4 mm (1,250 positions/m) |
| MTTFd | 182 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green: power on | |
| Data flow indicator | LED yellow: data communication active | |
| Error indicator | LED red flashing: read head outside of code rail solid on: internal diagnostic test failed | |
| Display | Display module, 6-digit adaptable to installation position |
| Operating voltage | UB | 10 ... 30 V DC |
| Power consumption | P0 | 2 VA |
| Interface type | SSI interface | |
| Data output code | binary code , 25 bit | |
| Clock frequency | 100 ... 1000 kHz | |
| Pause time | tp | ≥ 20 µs double request possible, if tp ≤ 10 µs |
| Photobiological safety | exempt group according to EN 62471:2008 |
| Emitted interference | DIN EN 61000-6-4 | |
| Noise immunity | DIN EN 61000-6-2 | |
| Shock resistance | DIN EN 60068-2-27, half sine 30 g, 18 ms | |
| Vibration resistance | DIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles |
| CSA approval | cCSAus Certified, General Purpose Class 2 power source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Operating temperature | 0 ... 60 °C (32 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 90 % , non-condensing |
| Connection type | 8-pin, M12 x 1 connector | ||||||||||
| Degree of protection | IP54 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 500 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Display | Rotated 180° for overhead mounting |
| Order information | Mounting plate included with delivery |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
