Select Your Country

Go to global website

PCV100QS-F200-B17-V1D Optical Read Head

Read head for incident light positioning system

Key Benefits at a Glance

  • Non-contact positioning on Data Matrix code tape
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.
  • Traverse distance up to 100 km
  • PROFINET interface
  • Integrated switch
  • Quality grade output

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PCV100QS-F200-B17-V1D

Passage speedv≤ 12.5 m/s
Maximum track lengthmax. 100000 m
Light typeIntegrated LED lightning (red)
Evaluation frequency100 s-1
Latency20 ms
Read distance (z)100 mm
Reading tolerance in z-direction± 45 mm
Field of view70 mm x 50 mm (for z = 100 mm)
Reading tolerance in y-direction± 25 mm (for z = 100 mm)
Ambient light limit100000 Lux
Accuracy of Data Matrix codes
Accuracy x-position± 0.1 mm (for z = 100 mm)
Accuracy y-position± 0.1 mm (for z = 100 mm)
Accuracy z-distance± 5 mm
Angle accuracy± 1 ° (for z = 100 mm)
Speed accuracysee manual
Camera
TypeCMOS , Global shutter
MTTFd88 a
LED indication7 LEDs (communication, status messages)
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 400 mA
Power consumptionP06 W (at no-load)
Interface type100 BASE-TX
ProtocolPROFINET IO Real-Time (RT) , Conformance class B , Netload Class III
Process dataPosition data (x, y) , z-distance , angle , speed (bi-directional) , status data , timestamp , frame counter , quality index , warning , event marker number , number of detected codes
Transfer rate100 MBit/s      
InterfaceTCP/IP
Number1
Input type0 level: unswitched or -UB ... +7
V1 level: +13 V ... +UB
Input impedance≥ 30 kΩ
Number3
Output typePNP
Switching voltageOperating voltage
Switching current100 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
Operating temperature0 ... 50 °C (32 ... 122 °F) ,
-20 ... 50 °C (-4 ... 122 °F) (non-condensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , non-condensing
Connection type8-pin, M12x1 connector, standard (supply+IO)
4-pin, M12x1 socket, D-coded (LAN)
4-pin, M12x1 socket, D-coded (LAN)
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 200 g
Dimensions
Height80 mm
Width84.5 mm
Depth50 mm
Orientation0 ° / 180 °
Type of code tapedual-row
Resolution x-position1 mm
Resolution y-position1 mm
Angle resolution1 °
Speed resolution0.1 m/s
Input data sourceProtocol
X-offset0 mm
Angle offset0 °
Behaviour in case of missing x-position dataSubstitute value 0
Behaviour in case of missing y-position dataSubstitute value 0
Behaviour in case of missing angle dataSubstitute value 0
Behaviour in case of missing speed dataSubstitute value 32767
ExtrapolationExtrapolation off
Marker positionEvent marker instead of code tape
Input 1 (IN1)No function
Output 1 (OUT1)No function
Output 2 (OUT2)No function
Output 3 (OUT3)No function
General Notes