Select Your Country

Go to global website

PCU1200-* (Intel® Atom Elkhart Lake Processor, Windows 11) PC Unit (PCU)VisuNet®

Personal computer unit (PCU), generation 2024

Key Benefits at a Glance

  • Modular, lightweight design
  • Low-power design with minimal heat dissipation
  • High connectivity flexibility due to multiple interface options
  • Powerful Intel® Atom Elkhart Lake processor
  • Certified for ATEX and IECEx Zone 2/22
  • IP66

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of PCU1200-* (Intel® Atom Elkhart Lake Processor, Windows 11)

ProcessorIntel® Atom Elkhart Lake x6425RE
RAM8 GB
Mass storage240 GByte industrial grade SSD
optional: 480 GByte SSD
Input voltage24 V DC , 2 A SELV/PELV
Power consumptionmax. 48 W
Interface typeStandard:
Pepperl+Fuchs interface v1.0 for display units
1 x Ethernet 100/1000BASE-TX (Ex e) or
1 x fiber optic 1000BASE-SX (Multimode) or
1 x fiber optic 1000BASE-LX (Singlemode),
1 x USB 2.0 (Ex e; service port),
2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse)

 
Optional:
1 x barcode reader interface Pepperl+Fuchs Pscan-D/B (Ex i)
"S3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i)
"S4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i)
"S5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i) 1 x RS-232 (Ex e)
1 x RS-485 (Ex e)
1 x Ethernet 100/1000Base-TX (Ex e)
Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating systemWindows® 11 IoT Enterprise LTSC 2024
Operating temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humidity93% at 40°C, non-condensating, according to EN 60068-2-78
Shock resistance30 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance5 ... 100 Hz 1 G, 12 m/s2
Degree of protectionIP66 ( when mounted on the display unit from Pepperl+Fuchs )
Material
Housinganodized aluminum
Massapprox. 5 kg
Dimensions280 mm x 240 mm x 43 mm
EU-type examination certificateBVS 16 ATEX E 082 X
MarkingEx-Hexagon II 3G Ex ec [ib] IIC T4 IP66 Gc
[exsign] II 3D Ex tc [ib] IIIC T85°C IP66 Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014
IECEx approvalIECEx BVS 16.0060X
Approved forEx ec [ib] IIC T4 IP66 Gc
Ex tc [ib] IIIC T85°C IP66 Dc
StandardsIEC 60079-0:2011, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013
General Notes