Select Your Country

Go to global website

V1-GY-1,2M-PUR-TAP Y-Splitter Cable

Y-splitter cable, M12 socket straight, A-coded, 4-pin, PUR 2x single cores

Key Benefits at a Glance

  • Degree of protection IP54
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-GY-1,2M-PUR-TAP

Customizationcore ends with terminal lug
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 300 V DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP54
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter2 x 2.7 mm
Bending radius> 5 x cable diameter, movable installation
> 2 x cable diameter, fixed installation
Sheath colorblack and red
Number of cores1
Core cross section0.75 mm2
Core construction96 x 0.1 mm ∅
LengthL1.2 m
Mass42.29 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationTPE
General Notes