Select Your Country

Go to global website

BT-F130-A Activator

Actuator for F130 series

Key Benefits at a Glance

  • Suitable for mounting on valve actuators for use in valve technology
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of BT-F130-A

Shaft diameter< 27.5 mm
Shaft height20 mm
Material
HousingMounting component: PBT
Spacer diskPP (1 unit, 5.5 mm strong)
Stopper capPBT (1 unit black)
Mounting screwfor activator: 1.4305 / AISI 303 (1 piece M6 x 25)
Mass25 g
Tightening torque, fastening screws≤ 1.5 Nm
General Notes