Select Your Country

Go to global website

V16S-G Cable Plug

Cable plug, Rd 24, 6-pin+PE, easy to assemble

Key Benefits at a Glance

  • Gold plated contacts
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of V16S-G

Number of pins6 + PE
Connection 1plug
Construction type 1straight
Threading 1Rd 24
Operating voltageUBmax. 250 V
Operating currentIBmax. 10 A
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Pollution degree3
Degree of protectionIP67
Connection1 x connector, Rd 24 x 1/8"
screw terminals for max. 1.5 mm2
PG9 cable gland
Material
ContactsCuSn / Au
BodyPBT
Cable
Sheath diameter6 ... 8 mm
Mass38.3 g
Life span> 500 connections
General Notes