Select Your Country

Go to global website

MH 02-L-Y133760 Mounting Aid

Mounting aid

Key Benefits at a Glance

  • Suitable for VariKont-L sensors
  • Simple and fast mounting
  • Sensor can be mounted length or crosswise on the profile section
  • Maximum range of adjustment: 60 mm
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR

Technical data of MH 02-L-Y133760

MaterialProfile rail: aluminum
Plate: aluminum
Dimensions
Height10 mm
Width44 mm
Length70 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.