Select Your Country
NO LONGER FOR SALE
KFD2-DU-Ex1.D Switch Amplifier, Timer Relay
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Dry contact or NAMUR inputs
- Relay contact and transistor output
- Adjustable output timer functions from 10 ms ... 60 min
- Input frequency up to 80 Hz; pulse divider up to 1 kHz
- Reset function
- Configurable by keypad
- Line fault detection (LFD)
Show more



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFD2-DU-Ex1.D
| Signal type | Digital Input |
| Connection | Power Rail or terminals 23+, 24- | |
| Rated voltage | Ur | 20 ... 30 V DC |
| Rated current | Ir | approx. 100 mA |
| Power consumption | 1.8 W |
| Connection side | field side | ||||||||||||||||
| Connection | Input I: terminals 1+, 3- ; input II: terminals 13+, 14- | ||||||||||||||||
| Input I | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data | ||||||||||||||||
| |||||||||||||||||
| Input II | reset | ||||||||||||||||
| |||||||||||||||||
| Connection side | control side | ||||||||||
| Connection | output I: terminals 10, 11, 12 ; output II: terminals 19+, 20- | ||||||||||
| Output I | signal , Relay output | ||||||||||
| |||||||||||
| Output II | signal , electronic unit, isolated | ||||||||||
| |||||||||||
| Input I | |||||||||||
| |||||||||||
| Input I/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output I/power supply and reset | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output I, II against eachother | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output II/power supply and collective error | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff | |
| Output II/reset | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff | |
| Reset/power supply and collective error | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
| Display elements | LEDs , display | |
| Control elements | Control panel | |
| Configuration | via operating buttons | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Electromagnetic compatibility | NE 21:2006 | |
| Degree of protection | IEC 60529:2001 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Mass | approx. 300 g | ||||||||||
| Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| EU-type examination certificate | TÜV 99 ATEX 1408 | ||||||||||
| |||||||||||
| Supply | |||||||||||
| |||||||||||
| Input I | terminals 1+, 3-: Ex ia | ||||||||||
| |||||||||||
| Input II | terminals 13+, 14- non-intrinsically safe | ||||||||||
| |||||||||||
| Output I | terminals 10, 11, 12 non-intrinsically safe | ||||||||||
| |||||||||||
| Output II | terminals 19+, 20- non-intrinsically safe | ||||||||||
| |||||||||||
| Certificate | TÜV 02 ATEX 1885 X | ||||||||||
| |||||||||||
| Output I | |||||||||||
| |||||||||||
| Galvanic isolation | |||||||||||
| |||||||||||
| Directive conformity | |||||||||||
| |||||||||||
| FM approval | ||||||||
| ||||||||
| UL approval | E223772 | |||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

