Select Your Country

Go to global website

OIZ-FG500 Replacement Glass

Replacement glass for series OIT300, OIT500 and OIT1500

Key Benefits at a Glance

  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OIZ-FG500

Materialglass
Massapprox. 143 g
Dimensions223.5 mm x 53.5 mm x 5 mm
Height5 mm
Width53.5 mm
Length223.5 mm
General Notes