Select Your Country
KCD2-SOT-2.SP Switch Amplifier
Key Benefits at a Glance
- 2-channel signal conditioner
- 24 V DC supply (Power Rail)
- Dry contact or NAMUR inputs
- 2 passive transistor outputs
- Reversible mode of operation
- Line fault detection (LFD)
- Housing width 12.5 mm
- Connection via spring terminals with push-in connection technology
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KCD2-SOT-2.SP
| Signal type | Digital Input |
| Safety Integrity Level (SIL) | SIL 2 | |
| Systematic capability (SC) | SC 3 |
| Connection | Power Rail or terminals 9+, 10- | |
| Rated voltage | Ur | 19 ... 30 V DC |
| Ripple | ≤ 10 % | |
| Rated current | Ir | 30 ... 20 mA |
| Power dissipation | ≤ 800 mW including maximum power dissipation in the output |
| Connection side | field side | |
| Connection | terminals 1+, 2-; 3+, 4- | |
| Rated values | acc. to EN 60947-5-6 (NAMUR) | |
| Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA | |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
| Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA | |
| Pulse/Pause ratio | min. 100 µs / min. 100 µs |
| Connection side | control side | |
| Connection | terminals 5, 6; 7, 8 | |
| Rated voltage | Ur | 30 V DC |
| Rated current | Ir | 50 mA |
| Response time | ≤ 200 µs | |
| Signal level | 1-signal: (external voltage) - 3 V max. for 50 mA 0-signal: blocked output (off-state current ≤ 10 µA) | |
| Output I | signal ; Transistor | |
| Output II | signal ; Transistor | |
| Collective error message | Power Rail |
| Switching frequency | ≤ 5 kHz |
| Input/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
| Input/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
| Output/power supply | basic insulation according to EN 50178, rated insulation voltage 50 Veff | |
| Output/Output | basic insulation according to EN 50178, rated insulation voltage 50 Veff |
| Display elements | LEDs | |
| Control elements | DIP switch | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21:2011 | |
| Degree of protection | IEC 60529:2001 | |
| Protection against electrical shock | IEC 61010-1:2010 | |
| Input | EN 60947-5-6:2000 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions |
| Degree of protection | IP20 | ||||||||||
| Connection | spring terminals | ||||||||||
| Mass | approx. 100 g | ||||||||||
| Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



