Select Your Country

Go to global website

SLCT-M-01-2100 Inclined Mirror

Inclined mirror for stable 90 degree deflection with cover plate

Key Benefits at a Glance

  • Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant
  • Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount
  • Silver-coated mirror glass
  • Mirror glass with low light absorption
  • Up to ∅ 48 mm pencil of rays in the plane of incidence

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of SLCT-M-01-2100

Setting angle± 5 ° with product OMH-SLCT-200
Tilting angle± 2.5 ° with product OMH-SLCT-200
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity80 % , non-condensing
Housing length L2080 mm
Material
Housinganodized aluminum ; glass
Massapprox. 12.7 kg
Dimensions
Length2080 mm
Scope of deliveryInclined mirror, cover plate
The three fillister head screws for the cover plate are supplied with the floor mount
Safety SeriesSLCT / SLCS
General Notes