Select Your Country

Go to global website

LB3102A2 HART Analog Input

HART analog input, transmitter power supply (HART) for input isolation

Key Benefits at a Glance

  • 1-channel
  • Input Ex ia
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Power supply for 2- or 3-wire transmitters with 4 mA ... 20 mA
  • Supply circuit 15 V (20 mA)
  • Input from active signals of 4-wire transmitters
  • HART communication via field bus or service bus
  • HART communication also for separately powered devices
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD) and Live Zero monitoring
  • Permanently self-monitoring
  • Module can be exchanged under voltage

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB3102A2

Occupied slots1
Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies LB9***
Power dissipation0.75 W
Power consumption1.1 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels1
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connection [2]3-wire transmitter
Connection [3]4-wire transmitter
Connection2-wire transmitter (HART):
supply circuit: 2/3+, 4/5-
3-wire transmitter (HART):
supply circuit: 2/3+, 6-
measuring circuit: 4/5+, 6-
4-wire transmitter (separately powered):
measuring circuit: 4/5+, 6-
HART measuring circuit: 1+, 6-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω (terminals 5, 6)

236 Ω (terminals 1, 6) HART
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 22 mA configurable between 0 ... 26 mA
Open-circuitfactory setting: < 1 mA configurable between 0 ... 26 mA
HART communicationyes
HART secondary variableyes
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Influence of ambient temperature0.1 %/10 K of the signal range
Resolution12 Bit (0 ... 26 mA)
Refresh time100 ms
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1) red: line fault (lead breakage or short circuit)
Status LED (2) yellow: Live Zero monitoring
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 90 g
Dimensions
Height100 mm
Width16 mm
Depth102 mm
EU-type examination certificateBVS 12 ATEX E 100 X
MarkingEx-Hexagon II 3(1) G Ex nA [ia Ga] IIC T4 Gc
[exsign] I (M1) [Ex ia Ma] I
[exsign] II (1) D [Ex ia Da] IIIC
Supply
VoltageUo27 V
CurrentIo92 mA
PowerPo619 mW (linear characteristic)
Connection 1 to 6
Voltage8.9 V
Current4 mA
Power24 mW (trapezoid characteristic curve)
Input
VoltageUo0.7 V
CurrentIo7 mA
VoltageUi30 V DC
CurrentIi100 mA
PowerPi100 mW
Pi < 100 mW is fulfilled by Ii < 100 mA, so a comparison of Po < Pi is not necessary.
Internal capacitanceCi242 nF
Internal inductanceLi0 mH
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-11:2012
EN 60079-15:2010
ATEX approvalBVS 12 ATEX E 100X
UL approvalE106378
IECEx approvalBVS 13.0043X
Approved forEx nA [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes