Select Your Country

Go to global website

IQC22-22-T9 50pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • 2 kBit memory available
  • Readable and writable from both sides
  • Degree of protection IP68
  • With extended temperature range up to 220 °C (428 °F)
  • Fix code lasered onto housing

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC22-22-T9 50pcs

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeTag-it HF-I Plus (Texas Instruments)
EEPROM2 kBit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 25 °C (77 °F)
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Storage temperature-25 ... 120 °C (-13 ... 248 °F)
160 °C (320 °F) for 50 hours
220 °C (428 °F) for 30 seconds
Climatic conditionsIsostatic water pressure: 45 bar for 10 hours
Shock and impact resistanceOscillation (sinus): 10 g, 10 - 2000 Hz in accordance with EN 60068-2-6
Shock (semi-sinus): 100 g, 6 ms in accordance with EN 60068-2-27
Degree of protectionIP68
Material
HousingPPS
Installation
In airyes
Mass1.6 g ± 0.3 g
Dimensions
Height3 mm
Diameter22 mm
Construction typeCylindrical
NotePackaging unit, 50-piece
General Notes