Select Your Country
FB6217E3 Digital Output
Digital output with shutdown input
Key Benefits at a Glance
- 2-channel
- Outputs Ex ia
- Installation in suitable enclosures in Zone 1
- Module can be exchanged under voltage (hot swap)
- Line fault detection (LFD)
- Positive or negative logic selectable
- Simulation mode for service operations (forcing)
- Permanently self-monitoring
- Output with watchdog
- Output with bus-independent safety shutdown
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of FB6217E3
| Connection | backplane bus / booster terminals | |
| Rated voltage | Ur | 12 V DC , only in connection with the power supplies FB92** |
| Power dissipation | 1.7 W | |
| Power consumption | 2.7 W |
| Connection | backplane bus | |
| Interface | manufacturer-specific bus to standard com unit |
| Number of channels | 2 | ||||||||||
| Suitable field devices | |||||||||||
| |||||||||||
| Connection | channel I: 1+, 4/5/6/8-; channel II: 7+, 4/5/6/8- | ||||||||||
| Internal resistor | Ri | 131 Ω , both channels parallel 66 Ω | |||||||||
| Current limit | Imax | 50 mA both channels parallel 100 mA | |||||||||
| Open loop voltage | Us | 16.5 V , both channels parallel 16.5 V | |||||||||
| Line fault detection | can be switched on/off for each channel via configuration tool also when turned off (every 2.5 s the valve is turned on for 2 ms) | ||||||||||
| |||||||||||
| Response time | 10 ms (depending on bus cycle time) | ||||||||||
| Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | ||||||||||
| LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1, 2) red: line fault (lead breakage or short circuit) , yellow: state of digital I/O (0/1) Mode LED (M) white: Parallel operation of outputs | |
| Coding | optional mechanical coding via front socket |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21 | |
| Degree of protection | IEC 60529 | |
| Environmental test | EN 60068-2-14 | |
| Shock resistance | EN 60068-2-27 | |
| Vibration resistance | EN 60068-2-6 | |
| Damaging gas | EN 60068-2-42 | |
| Relative humidity | EN 60068-2-78 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 95 % non-condensing | |
| Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
| Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
| Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
| Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | ||||||||||
| Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) | ||||||||||
| Mass | approx. 420 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| EU-type examination certificate | Presafe 19 ATEX 14054U | ||||||||||||||||
| |||||||||||||||||
| Output | Ex ia | ||||||||||||||||
| |||||||||||||||||
| Output (both channels parallel) | |||||||||||||||||
| |||||||||||||||||
| Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
| Directive conformity | |||||||||||||||||
| |||||||||||||||||
| ATEX approval | Presafe 19 ATEX 14054U | ||||
| IECEx approval | IECEx PRE 19.0009U | ||||
| |||||
| System information | The module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate. | |
| Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
