Select Your Country
ENA36HD-S***-SSI Absolute Rotary Encoder
Key Benefits at a Glance
- Very small housing
- Up to 32 bit overall resolution
- SSI interface
- Free of wear magnetic sampling
- High resolution and accuracy
- High climatic resistance
Show more















Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of ENA36HD-S***-SSI
| Detection type | magnetic sampling | |
| Device type | Absolute rotary encoder | |
| Linearity error | ≤ ± 0.1 ° | |
| UL File Number | E223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product. |
| MTTFd | 700 a at 40 °C | |
| Mission Time (TM) | 12 a | |
| L10 | 10 E+8 revolutions | |
| Diagnostic Coverage (DC) | 0 % |
| Operating voltage | UB | 4.75 ... 30 V DC |
| Power consumption | P0 | ≤ 1 W |
| Time delay before availability | tv | < 450 ms |
| Output code | Gray code, binary code | |
| Code course (counting direction) | adjustable |
| Interface type | SSI | ||||||||||
| Resolution | |||||||||||
| |||||||||||
| Transfer rate | 0.1 ... 2 MBit/s | ||||||||||
| Cycle time | < 100 µs | ||||||||||
| Standard conformity | RS 422 | ||||||||||
| Input type | Selection of counting direction (cw/ccw) | |||||||
| Signal voltage | ||||||||
| ||||||||
| Input current | < 6 mA | |||||||
| Switch-on delay | < 250 ms | |||||||
| Input type | zero-set (PRESET 1) with falling edge | |||||||
| Signal voltage | ||||||||
| ||||||||
| Input current | < 6 mA | |||||||
| Signal duration | min. 1.1 s | |||||||
| Connector | M12 connector, 8-pin | |
| Cable | ∅6 mm, 4 x 2 x 0.14 mm2 |
| Degree of protection | DIN EN 60529 , IP68 / IP69K | |
| Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
| Emitted interference | EN 61000-6-4:2007 | |
| Noise immunity | EN 61000-6-2:2005 | |
| Shock resistance | DIN EN 60068-2-27, 200 g, 11 ms | |
| Vibration resistance | DIN EN 60068-2-6, 30 g, 10 ... 1000 Hz |
| UL approval | cULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product. |
| Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 98 % , no moisture condensation |
| Material | |||||||||||
| |||||||||||
| Mass | approx. 150 g | ||||||||||
| Rotational speed | max. 6000 min -1 | ||||||||||
| Moment of inertia | 30 gcm2 | ||||||||||
| Starting torque | < 5 Ncm | ||||||||||
| Shaft load | |||||||||||
| |||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.



