Select Your Country

Go to global website

CON GL5 Connector

Connector for series GL5 slot sensors

Key Benefits at a Glance

  • Insulation displacement connection
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CON GL5

Number of pins4
Construction typeSocket, straight
Nominal voltage60 V DC / 48 V AC
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP20
ConnectionSocket, straight , 4-pin
Material
BodyPBT
Core insolationPVC
Single core
Diameterconductor: Ø0.40 mm, core insulation: Ø0.70 mm
conductor: Ø0.50 mm, core insulation: Ø1.00 mm
conductor: Ø0.65 mm, core insulation: Ø1.15 mm (max. 1.25 mm)
Core cross-section0.05 ... 0.14 mm2 , 30 ... 26 AWG
Mass25 g
General Notes