Select Your Country

Go to global website

Inductive Sensors Prevent Die Crashes by Verifying Cam Presence

metal forming application, die protection

Sensors Detect Jammed Cam Drives and Slide Plates

The Application

In stamping processes, metal sheets and blanks are formed with vertical (downward) force. So what do you do when the same workpiece also needs to be punched or trimmed on
the horizontal plane? The answer is to use a cam. Angled cam drivers, located in the upper die shoe, use the downward motion of the press to displace beveled slider cams in the lower die to form, cut, and pierce metals horizontally. See Fig 1. Unfortunately, cam drives and slide plates can break or jam in the die, causing major problems.

The Goal

During a metal forming process, a lot can go wrong in a die. The resulting misfeeds and die crashes often cause substantial downtime and repair costs. Die protection is about identifying problematic areas and installing sensors to stop press motion before failures occur. Properly installing sensors to detect stuck cam drives and slide plates eliminates two potential trouble spots.

graphic showing the position of inductive sensors for cam presence detection

The Solution

The cost of a crash is high, but the solution to prevent it doesn’t have to be. In this application, the inductive sensor NMB1,5-8GM50-E2-FE-V1 was chosen. It provided a guaranteed 1.2 mm sensing range to the steel cams and could also be fully embedded in the die. The seamless, all-metal sensing face ensures that no lubricants can penetrate the sensor and cause failure. Note: If lubricant penetration is not a concern, an inductive sensor with a plastic face and an 8 mm diameter will work equally as well. If a misaligned driver becomes stuck, the die will likely crash on the subsequent down stroke. Sensor #1 is mounted at the drive cam’s exit point to verify it is fully retracted. Sensor #2 ensures the slider cam has returned to its home position after punching a hole. If the slide punch is not fully retracted, the sensor output prevents the servo from initiating the material feed and jamming the die.

Pepperl+Fuchs metal face inductive sensor that can be fully embedded in a matel forming die

Technical Features

  • Wear-proof, lubricant-resistant metal face sensor
  • Short and long barrel mounting options to fit most dies
  • Can be fully embedded in the die
  • Guaranteed sensing range of 1.2 mm to steel
  • Cable or quick disconnect connectivity

The Benefits

Installing sensors to prevent misfeeds and crashes is a costeffective insurance policy that can pay for itself a hundred-fold the first time such an event is averted. And, these electronic watchdogs continue to pay for themselves throughout the life cycle of the die. A die protected by sensors also helps ensure that the stamping process runs at maximum speed, allowing for optimal part yield and profitability.

At a Glance

  • Compact inductive sensors can be fully embedded in the die
  • Sensors are immune to lubricant penetration
  • Metal face sensor design lasts 20 times longer than standard models
  • Electronics are compatible with all standard die controls