Select Your Country

Go to global website

Reliable Detection of Small Parts on Vibrating Conveyors

ML100-8-HW Photoelectric Sensor with Background Evaluation

The diffuse mode sensor ML100-8-HW reliably detects small dark black plastic parts on the vibrating conveyor

The Application

Feeding small parts into operating systems requires various objects to be detected efficiently in confined ambient conditions. Vibrating conveyors, for example, transport a large number of different parts that vary greatly in their surface structure and reflectivity. Reliable sensor technology is crucial in this application to ensure a smooth process.

The Goal

The goal of using a diffuse mode sensor is to enable reliable object detection over a wide detection range. The sensor should be able to precisely detect different materials and surface structures, while providing easy adjustment of the switching point for different distances and objects.

Compact ML100-8-HW photoelectric sensor with background evaluation

The Solution

The ML100-8-HW is usually mounted above the vibrating conveyor or the feed rail. Looking downward from this position, it works with no additional reflector and uses the background as a reference object. With a detection range of 5 to 350 mm, the sensor detects deep black, small, and flat plastic parts especially well. Thanks to its compact housing design, it is ideal for installation in areas where space is limited.

The Benefits

The diffuse mode sensor saves space and is quick to mount. Its self-monitoring properties ensure precise object detection of the smallest objects, reflective objects, and deep black materials, making it an ideal solution for vibrating conveyors.

At a Glance

  • Diffuse mode sensor with background evaluation
  • Used as retroreflective sensor but without the need of an additional reflector
  • Wide detection range to 350 mm
  • Reliable detection of dark black or reflective as well as flat objects in front of a close-proximity background
  • Space-saving and easy installation due to compact miniature design