Select Your Country
IUC76-28ST-M-FR2 RFID Tag
RFID tag
Key Benefits at a Glance
- Operating frequency 902 ... 928 MHz
- Complies with EPC Gen2 (ISO/IEC 18000-63)
- Sturdy housing, suitable for rough industrial use
- Optimized for mounting in metal






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of IUC76-28ST-M-FR2
| Operating frequency | 902 ... 928 MHz | |
| Polarization | linear |
| Chip Type | Higgs-3 (Alien) | |
| Memory Bank 00 (Reserved) | 64 Bit | |
| Memory Bank 01 (EPC/UII) | 96 ... 480 Bit | |
| Memory Bank 10 (TID) | 96 Bit | |
| Memory Bank 11 (User memory) | 512 Bit | |
| Read cycles | unlimited | |
| Write cycles | > 100000 | |
| Data retention period | 50 years @ 77 °C (170.6 °F) |
| Degree of protection | EN 60529 | |
| RFID | ISO/IEC 18000-63 |
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -50 ... 250 °C (-58 ... 482 °F) |
| Degree of protection | IP69K | |||||||||||||
| Material | ||||||||||||||
| ||||||||||||||
| Installation | ||||||||||||||
| ||||||||||||||
| Mass | 25.4 g | |||||||||||||
| Dimensions | ||||||||||||||
| ||||||||||||||
| Construction type | Cylindrical | |||||||||||||
| Note | observe mounting instructions | |||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



