Select Your Country

Go to global website

OMH-R1000-01 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
  • Supplied with mounting material
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R1000-01

MaterialSteel black powder-coated
Massapprox. 180 g
Dimensions
Height50 mm
Width44 mm
Length135 mm
Mountingsensor Mounting accessories included
SeriesR1000
General Notes