Select Your Country
IUC77-F151-M-GBL 10pcs RFID Tag
RFID tag
Key Benefits at a Glance
- Operating frequency 865 … 928 MHz
- Complies with EPC Gen2 (ISO/IEC 18000-63)
- Sturdy housing, suitable for rough industrial use
Preferred Type











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of IUC77-F151-M-GBL 10pcs
| Operating frequency | 865 ... 928 MHz | |
| Polarization | linear |
| Chip Type | Monza 4QT (Impinj) | |
| Memory Bank 00 (Reserved) | 64 Bit | |
| Memory Bank 01 (EPC/UII) | 128 Bit | |
| Memory Bank 10 (TID) | 96 Bit | |
| Memory Bank 11 (User memory) | 512 Bit | |
| Read cycles | unlimited | |
| Write cycles | > 100000 | |
| Data retention period | 10 years |
| Radio equipment | |||||
| |||||
| RoHS | |||||
| |||||
| Degree of protection | EN 60529 | |
| RFID | ISO/IEC 18000-63 |
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Degree of protection | IP68 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Installation | |||||||||||
| |||||||||||
| Mass | 22 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Construction type | Rectangular type | ||||||||||
| Note | Packaging unit, 10-piece | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



