Select Your Country
NO LONGER FOR SALE
NBN2,5-8GM35-E1L-0,5M-Y Inductive sensor
Key Benefits at a Glance
- 2.5 mm non-flush
- Magnetic field resistant









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN2,5-8GM35-E1L-0,5M-Y
| Switching function | Normally closed (NC) | |
| Output type | NPN | |
| Rated operating distance | sn | 2.5 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.03 mm |
| Reduction factor rAl | 0.45 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.75 | |
| Output type | 3-wire |
| Nominal voltage | Uo | 5 V |
| Operating voltage | UB | 4.75 ... 5.25 V |
| Switching frequency | f | 0 ... 800 Hz |
| Reverse polarity protection | no | |
| Short-circuit protection | no | |
| Voltage drop | Ud | ≤ 1 V |
| Operating current | IL | 0 ... 40 mA |
| Off-state current | Ir | ≤ 50 µA |
| No-load supply current | I0 | ≤ 10 mA |
| Switching state indicator | LED, red |
| Standard conformity | |||||
| |||||
| Ambient temperature | 10 ... 80 °C (50 ... 176 °F) |
| Connection type | cable | ||||||||||||||||
| Housing material | brass, nickel-plated | ||||||||||||||||
| Sensing face | LCP, black | ||||||||||||||||
| Degree of protection | IP65 | ||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




