Select Your Country

Go to global website

OJ3000-M1K-E23 Retroreflective Sensor

Retroreflective sensor with polarization filter

Key Benefits at a Glance

  • Light-on/dark-on parameterizable
  • Visible red light
  • Glare protected with polarization filter
  • Stability alarm indicator and output (dynamic and static)
  • Protected against mutual interference (no cross-talk)
  • Removable terminal compartment
  • Adjustable sensor head

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of OJ3000-M1K-E23

Effective detection range0 ... 3000 mm
Reflector distance200 ... 3000 mm
Threshold detection range6 m
Reference targetreflector C110-2
Light sourceLED
Light typemodulated visible red light
Polarization filteryes
Ambient light limit10000 Lux
Operation indicatorLED green
Function indicatorLED yellow: switching state
LED red: operating reserve (flashing)
Control elementsprogramming switch: light-on/dark-on changeover switch
selection of the operating frequency
selection of the switching frequency
pulse extension
operating reserve dynamic/static
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 35 mA
Stability alarm output1 PNP, active when falling short of operating reserve (only available if 200 Hz switching frequency is selected)
Switching typelight/dark on switchable
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching current≤ 200 mA
Voltage dropUd≤ 2.5 V
Switching frequencyf≤ 1.5 kHz / 200 Hz switchable
Response time≤ 0.3 ms at 1.5 kHz ≤ 2.5 ms at 200 Hz
Timer functionpulse extension 20 ms, switchable
Product standardEN 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Degree of protectionIP67
ConnectionM16 terminal compartment, core cross section ≤ 2.5 mm2
Material
HousingPBT
Optical faceScratch resistant mineral glass lens
Mass100 g
Dimensions
Height30 mm
Width30 mm
Depth102 mm
General Notes