Select Your Country
NAN30-L2-I-V1 Inductive Sensor
Inductive distance sensor with analog current output
Key Benefits at a Glance
- Inductive analog sensor
- Output 4 mA ... 20 mA
- Measuring range 0 ... 30 mm
- Non-flush mountable
- 4-way LED indicator
- Sensor head bidirectional and rotatable
- Quick mounting bracket
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NAN30-L2-I-V1
| Switching function | ||
| Output type | Analog current output | |
| Installation | non-flush | |
| Output polarity | DC | |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 90 mm x 90 mm x 1 mm | |
| Measuring range | 0 ... 30 mm | |
| Output type | 3-wire |
| Operating voltage | UB | 15 ... 30 V |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | current limited | |
| Linearity error | ± 3 % of full-scale value | |
| Temperature drift | ± 10 % of full-scale value | |
| Repeat accuracy | ± 1 % of full-scale value | |
| Recovery time | ≤ 50 ms | |
| No-load supply current | I0 | 12 mA |
| Operating voltage indicator | LED, green | |
| Status indicator | LED, yellow permanently on: damping element within measuring range slowly flashing (2 Hz): damping element outside measuring range fast flashing (10 Hz): fault state |
| MTTFd | 864 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Output type | 4 ... 20 mA | |
| Slope of output characteristic | 0.5 mA / mm | |
| Load resistor | ≤ 500 Ω | |
| Settling time | ≤ 100 ms |
| PWIS conformity | VDMA 24364-A1/B2/C1/T100°C-W |
| Standard conformity | |||||
| |||||
| Protection class | II | |||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC | |||||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Housing material | PA | ||||||||||
| Sensing face | PA | ||||||||||
| Degree of protection | IP65 / IP67 | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 145 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




