Select Your Country

Go to global website

ECHO-M white Radar Motion Sensor

Basic radar motion sensor, detection range 2 m x 4 m, max. installation height 3 m, white housing, solid-state relay, cable adapter

Key Benefits at a Glance

  • Basic radar motion sensor
  • Detection of people and objects for automatic doors
  • Simplest adjustment of the sensing range
  • Wall and ceiling mountable
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of ECHO-M white

Sensing range2000 x 4000 mm (DxW) at 2200 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
Setting angle
Rotation angle-40 ... 40 ° in 5 ° increments
Inclination angle0 ... 90 ° in 5 ° increments
Operating frequency24.15 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 13 dBm
MTTFd766 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatordetection : LED green
push button indication : LED yellow
Control elementssensitivity adjustment with push button
Operating voltageUB12 ... 24 V DC ± 10 %
No-load supply currentI0≤ 50 mA at 24 V DC
Power consumptionP0≤ 1.2 W
Switching typeNormally open (NO)
Signal outputsolid-state relay
Switching voltagemax. 28 V AC / 36 V DC
Switching currentmax. 0.1 A AC / 0.1 A DC
Hold time1.5 s
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mounting heightmax. 3 m
Degree of protectionIP54
Connectioncable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2
Material
HousingPC (Polycarbonate)
Massapprox. 70 g
Dimensions75 mm x 64 mm x 44 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.